To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 6a Double Shielded Outdoor High Flex Ethernet Cable PUR , RJ45 / RJ45, BLK, 10.0ft

Item # TRD695AHFP-BLK-10
Availability
530
Price Table
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Add to Cart

Description

Designed for outdoor environments where ordinary patch cables fail, this exclusive hi-flex Category 6a patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated PUR (Polyurethane) jacket. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Contact L-com today with your project requirements.

Features
  • Outdoor rated UV and moisture resistant PUR (Polyurethane) jacket
  • 100% Foil + 80% Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C
  • Built with highly flexible specialized stranded conductors
  • Rated for up Category 6a 10gig applications
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Category 6a 10gig applications
  • Harsh Environment
  • Factory Automation
  • Outdoor Use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov