To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Category 6a
/
C6A F/UTP Stranded PVC
/
Category 6A F/UTP PVC 26 AWG 4-Pair Stranded Conductor Red, 1KFT
Category 6A F/UTP PVC 26 AWG 4-Pair Stranded Conductor Red, 1KFT
Maximize performance in your next cabling project with L-com's Category 6a twisted pair cabling. This cable is EIA568 color-coded for compatibility with standard installations and shielded for protection against EMI/RFI interference. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. Category 6a cabling is perfect for high-speed Ethernet data applications. Stranded conductors are flexible and designed for patch cord usage. Order online today!
Features
Shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
EIA/TIA 568-C.2 compliant Category 6a rated to 500Mhz for high performance Ethernet networks
26AWG stranded conductors for flexibility
PVC jacket with temperature range of -20°C to +75°C
Nominal cable OD: 0.235"; Nominal conductor/insulation OD: 0.036"
SKU
TFC2944
QTY available
18
Quantity
Price
1 - 4
$740.00
5 - 9
$725.20
10 - 24
$710.40
25 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$740.00
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
2D Drawing (.pdf)
View
Download
Key Specifications
Key Specifications
View All