Category 6a Keystone Jack Tool-less w/ PoE+ Compliance

SKU RJTLC6A-POE
QTY available 1385
Quantity Price
1 - 24 $13.39
25 - 49 $12.05
50 - 99 $10.71
100 + Call Us
Price $13.39

All Prices are in US Dollars and do not include duties



L-com's Keystone Category 6a tool-less style connectors make for a simple installation without the need for a punch-down tool. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects on the punch-down side and has an innovative built-in dust shutter to protect the RJ45 jack. These parts are fully compliant with PoE+ 802.3 AT standards. Large volume quotations are available for installers and contractors looking to save money. Available in Cat5e, Cat6, Cat6a, shielded and unshielded. Contact us today!

Features
  • RJ45 (8x8) Keystone jack with tool-less termination; Snap-in keystone jack is easy to install
  • Category 6a rated
  • Recommended for 22-24AWG solid conductors
  • PoE+ IEEE 802.3AT rated
  • Integrated dust shutter protects RJ45 jack and rear gate prevents accidental disconnects

Application
  • Premise wiring
  • LAN
  • 10gig Ethernet
  • IEEE 802.3 AT (PoE+); IEC 60512-99-001 mating and un-mating under electric load
  • 10/100/1000/10000 applications