To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 6a M12 8 Position X code Double Shielded Industrial Cable, M12 F Panel Mount / RJ45, 0.5m

Item # TRG611-T6T-05M
Availability
826
Price Table
Quantity Price
1 - 24 $97.99
25 - 49 $93.09
50 - 99 $88.19
100 + Call Us
Add to Cart

Description

L-com's premium family of M12 cables now includes X-coded assemblies rated for 10gig speeds. These assemblies are here for your roughest and most demanding applications. Built with high flex, outdoor CMX rated, double shielded, FR-TPE cable and using IP67 M12 connectors, these assemblies are as robust as they come. They are designed to exceed category standards to ensure network throughput even in harsh industrial or weather environments. Off the shelf connector options include X coded, 8 position male and female M12's plus standard RJ45s and even GigE machine vision RJ45 connectors. X-code cables are rated for Category 6a Ethernet. Contact us today with your M12 applications.

Features
  • Double shielded braid + foil design for maximum protection from EMI/RFI; X-code assemblies are rated to Category 6a
  • M12 connectors are IP67 rated when properly mated to protect against liquids and particulate
  • Cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • Female end is panel / bulkhead mount style
  • Industrial Outdoor FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and the cable is rated for 300V with CMX burn rating
Application
  • Industrial Ethernet including standards such as 10BASE-T, 100BASE-TX and 1000BASE-T
  • Sensor and actuators
  • Test equipment
  • EtherCat or Profinet
  • Industrial control and factory automation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov