To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6A Shielded Keystone RJ45 Jack

The latest in Ethernet technology is the Category 6A standard. With network speeds up to 10 Gigabit, video and large file transfers are lightning fast. L-com's Category 6A IDC 110 jacks are easy to assemble. The popular Keystone mount design is compatible with many different wall plates. Build your network with the fastest network that today's technology has to offer!

Features
  • 10Gb/s Network Performance for hi-speed computing
  • RJ45 Keystone Category 6A jack with IDC 110 style termination
  • Snap in keystone jack is fast and easy to install
  • EIA568 channel compliant to insure network performance
  • EIA568B color coded

SKU RJ110C6A-S
QTY available 1094
Quantity Price
1 - 24 $25.59
25 - 49 $23.03
50 - 99 $20.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $25.59

Key Specifications

Key Specifications