Outdoor Cat6a Cables - Shielded RJ45L-com’s shielded outdoor category 6a rated cables are available to protect Ethernet cable runs in outside harsh environments. These outdoor Cat6a cables are suitable for manufacturing, process industry, direct burial, 10-gigabit speed, outside and industrial Ethernet applications. Our shielded cable assemblies include 23 AWG solid conductors, foil shield, RJ45 connectors, CMX burn rating and a PE (polyethylene) jacket. Make your Ethernet outdoor Cat6a cables purchase now to benefit from same-day shipping. Our outdoor Ethernet cables have an EIA568 color-coded system for compatibility with standard installations. The solid conductors in our outdoor shielded cables are used to terminate into IDC connectors. L-com’s outdoor Cat6a cable assemblies feature a black color and are wrapped in PE jackets which protects against moisture, water and UV rays. Our shielded Cat6a cables are available in 1, 3, 5, 10, 15, 25, 50, 75, 100, 125, 150, 175, 200, 225 and 250 foot lengths, as well as custom lengths. These L-com outdoor Cat6a cables have a foil shield which protects the cable from unwanted EMI or RFI interference. We offer shielded cables which operate in temperature ranges of -40 to +70 degrees C. These Ethernet outdoor Cat6a cables have 23AWG solid conductors and are a great fit for PoE and PoE+ applications. L-com offers one of the largest in-stock selection of outdoor Ethernet cables for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. For further information on the outdoor Cat6a cables, our expert technical support and knowledgeable sales team can help you find the right shielded Ethernet cable to address your application. |
![]() |