To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6a Slim Ethernet Patch Cable, Shielded, Blue, 10.0Ft

L-com's new slim Ethernet cable assemblies are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller and more flexible cable. With a performance rating of Category 6a, these slim Ethernet cable assemblies support data rates up to 10Gbps for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. Available in cable lengths from 1Ft to 14Ft.

Features
  • Approximately 38% smaller cross sectional area and a 33% reduction in weight compared to standard cables; promotes air flow and reduces stress, especially on dense patching or confined space applications
  • Shielded construction with L-com’s high performance RJ45 plugs with molded boots and 50u gold plated contacts
  • High-speed Ethernet transmission for High-density patching (Category 6a 10g rated)
  • 28AWG stranded construction is more flexible than standard cable
  • CMR rated PVC jacket; temp range -20°C to 75°C
Application
  • High speed data center applications or any dense patching application
  • 10GBASE-T - 10/100/1000/10000
  • IEEE 802.3an
  • 10gig Category 6a

SKU TRD628ABL-10
QTY available 1907
Quantity Price
1 - 24 $29.79
25 - 49 $28.30
50 - 99 $26.81
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $29.79

Key Specifications

Key Specifications