To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com offers a wide range of Cat7 Ethernet cables for your most challenging and demanding applications. These cables have an overall braided shield around individually shielded twisted pairs (S/FTP), making them perfect for noisy conditions. Because Cat7 Ethernet cables have more shielding, designed to boost their speed up to 1000 MHz, they tend to be slightly thicker than other cords. In addition to low smoke zero halogen (LSZH) and halogen-free industrial gigabit Ethernet cable types, we also offer premium Cat7 cable assemblies. Make your purchase now to benefit from same-business-day shipping.

The Cat7 Ethernet cables from L-com are optimal for high-speed computing often found in data centers. Our LSZH cable is utilized in these assemblies and complies with tight IEC requirements. Our Ethernet cable selections feature 26AWG stranded conductors for flexibility. It suits shipboard, aviation, and other applications where PVC's combustive toxicity is limited. These Cat7 cable assemblies have standard lengths of up to 100 meters, and IEC-rated LSZH jackets are available in the color black. Our 10gig Category 7 rated, oil, UV, and halogen-free TPU cable is featured in these Ethernet cable assemblies and have excellent flex qualities. The cables are also well suited for industrial or outdoor environments.

For all your networking application needs, L-com produces unique, premium-rated Ethernet cables. These Cat7 cable assemblies are ideal for rugged factory, voice/data networking, telecommunications, and factory automation applications. Our Cat7 Ethernet cables are 100% factory-tested and chemically resistant. These L-com Cat7 cords satisfy international standards, including IEEE 802.3an and 10GBASE-T. Our Cat7 cables feature a die-cast metal RJ45 easily converted to a horizontal or vertical GigE RJ45 for machine vision applications using optional supplied components. These Unified GigE brackets are simple to set up and come with spacers for 2mm and 4mm, allowing the plug to work with either of the widely used machine vision standards. Some of our Cat7 Ethernet cable assemblies offer a 1.39-inch static bend radius and a +60°C temperature range.

L-com is a well-known provider of high-quality Ethernet cables, and we are accessible by phone, chat, and email. Our products are in stock and ready for same business day shipping. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. We are the top choice for your future projects because of our low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our Cat7 Ethernet cables or other components.