Ethernet Category 8 Shielded Keystone Jack, rated for 25-40gig, Tool-less w/ PoE Plus Plus Compliance

Item # RJTLC8S-POE
Availability
397
Price Table
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Add to Cart

Description

L-com's RJTLC8S-POE Keystone Category 8 tool-less style connectors make for a simple installation without the need for a punch-down tool. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects on the punch-down side. These parts are fully compliant with PoE++ 802.3bt standards. Large volume quotations are available for installers and contractors looking to save money. Available in Cat5e, Cat6, Cat6a, and Cat 8 with shielded and unshielded options. Contact us today!

Features
  • RJ45 (8x8) Keystone jack with tool-less termination; Snap-in keystone jack is easy to install
  • Fully shielded and Category 8 rated for 25 and 40gig networks
  • Recommended for 22-24AWG solid conductors
  • PoE++ IEEE 802.3bt rated and IEC 60512-99-002 for mating and un-mating connectors under electrical load
  • Rear gate prevents accidental disconnects
Application
  • Premise wiring
  • Power over Ethernet
  • 10gig, 25gig or 40gig Ethernet such as Category 6a, 7 or 8
  • LAN
  • Field installations and repair


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov