To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Ethernet Chassis Standard Buccaneer Connector With Ground Wire standard buccaneer circular data connector

The Bulgin PX0833/E Cat 5e Ethernet standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for 100Base-TX and 1000Base-T Ethernet protocols. This Cat 5e Ethernet connector has a conductor size of 24 AWG and a PoE power rating of 12.95 W. With a 100 Ohm impedance, our circular data connector can withstand voltages of up to 57 V and currents up to 0.35 A.

This IP68 and IP69K connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e Ethernet connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0833/E standard buccaneer circular data connector offered by L-com can resist cold temperatures ranging from -20 to +70°C. This connector also includes a Ground wire with a ring terminal.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.

Features
  • Cat 5e mates with PX0836, PX0837, PX0838 & PX0834 flex connectors
  • Cat 6a mates with PX0896, PX0897, PX0898 & PX0894 flex connectors
  • Standard RJ45 patchcord can be plugged into rear
  • Version with earth wire available
  • Single hole fixing
  • Complete with panel sealing gasket

SKU PX0833/E
QTY available 25
Quantity Price
1 - 24 $90.30
25 - 49 $85.79
50 - 99 $81.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $90.30

Key Specifications

Key Specifications