10/100Base-TX, RJ45 to 100Base-FX, MM LC

Item # LCM643-1K
Availability
21
Price Table
Quantity Price
1 - 9 $285.00
10 - 24 $279.30
25 - 99 $273.60
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The Metrobility Delta Class "Twister" Media Converters support mixed media networks by enabling copper-to-fiber conversion to extend network distances. The Delta Class products feature a high impact, wall-mountable housing with integrated cable management. Fiber cable lengths of up to 100km are supported through integral signal retiming. LED indicators for Far End Fault also show whether the remote fiber port is receiving a valid signal from the local unit. When Link Loss Carry Forward (LLCF) is enabled, the ports do not transmit a link signal until they receive a link signal from the opposite port. Remote Loop Back testing between the fiber ports allows the user to diagnose cable problems without disconnecting the fiber cables. Order Online today!

Features
  • LLCF Feature verifies link integrity
  • High impact, wall-mountable housing provides durability and long life
  • LED’s provide at a glance system performance status
  • Used to extend UTP Ethernet networks over fiber optic cabling
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Campus network
  • High EMI/RFI environments
  • LAN backbone
  • MAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov