EtherWAN Gigabit Media Converter 1000Base T to 1000 Base SX, MM, 550m, SC

Item # EW-EL9000-A-B-1-A
Availability
5
Price Table
Quantity Price
1 - 4 $226.67
5 - 9 $222.14
10 - 24 $217.60
25 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The The EtherWan EL9000 series functions at temperatures ranging from -40°C to 75°C (-40°F to 167°F) and is tested for functional operation @ -40°C to 85°C (-40°F to 185°F). Whether on the factory floor or the street corner, the EL9000 will provide flawless communications when you need it most. The EL9000 series supports multi-mode/single-mode fiber optics. The RJ-45 port on this unit provides Auto-MDIX. The linkfault- pass-through feature allows the network management agent on adjacent equipment to react to a broken link. Flexibility is the main feature of the EL9000, it may be DIN rail or panel mounted, and comes with power options to match the applications that require a tough, environmentally hardened, Gigabit Ethernet media converter.

Features
  • 1000Mbps-Auto/Full-duplex, Auto-MDI/MDIX
  • -40°C to 75°C (-40°F to 167°F) operating temperature range
  • Redundant power inputs with Terminal Block or DC Jack
  • Complies with NEMA TS1 & TS2 Environmental requirements for Traffic control equipment
  • Hardened aluminum case, Supports DIN-Rail, Panel or Rack Mounting installation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories