To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Etherwan Hardened 10/100/1000TX to 1000SX Media Converter Multimode SC 550 Meters

The The EtherWan EL9000 series functions at temperatures ranging from -40°C to 75°C (-40°F to 167°F) and is tested for functional operation @ -40°C to 85°C (-40°F to 185°F). Whether on the factory floor or the street corner, the EL9000 will provide flawless communications when you need it most. The EL9000 series supports multi-mode/single-mode fiber optics. The RJ-45 port on this unit provides Auto-MDIX and auto-negotiation. The linkfault- pass-through feature allows the network management agent on adjacent equipment to react to a broken link. Flexibility is the main feature of the EL9100, it may be DIN rail or panel mounted, and comes with power options to match the applications that require a tough, environmentally hardened, Gigabit Ethernet media converter.

Features
  • -40°C to 75°C (-40°F to 167°F) operating temperature range
  • Hardened aluminum case, Supports DIN-Rail, Panel or Rack Mounting installation
  • 10/100/1000Mbps-Auto/Full-duplex, auto negotiation, Auto-MDI/MDIX
  • Complies with NEMA TS1 & TS2 Environmental requirements for Traffic control equipment
  • Redundant power inputs with Terminal Block or DC Jack

SKU EW-EL9100-31B
QTY available 4
Quantity Price
1 - 4 $420.00
5 - 9 $411.60
10 - 24 $403.20
25 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $420.00

Key Specifications

Key Specifications