To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Hardened Ethernet Media Converter 10/100 TX to 100FX SC, MM, 2km

The EL900/9000 functions at temperatures ranging from -40°C to 75°C (-40°F to 167°F) and is tested for functional operation @ -40°C to 85°C (-40°F to 185°F). Whether on the factory floor or the street corner, the EL900/9000 will provide flawless communications when you most need it most. The RJ-45 ports on these units provide Auto-MDIX and auto-negotiation. The link-fault-pass-through feature allows the network management agent on adjacent equipment to react to a broken link. Flexibility is the main feature of the EL900/9000, it may be DIN rail or panel mounted, and comes with power options to match the applications that require a tough, environmentally hardened, Fast Ethernet or Gigabit Ethernet media converter.

Features
  • Complies with IEC61000-6-2 EMC Generic standard immunity for Industrial environment
  • Complies with NEMA TS1 & TS2 Environmental requirements for Traffic control equipment
  • -40°C to 75°C (-40°F to 167°F) operating temperature range
  • UL 1604 Class 1, Division 2 classified for use in hazardous locations (Applicable to versions with Terminal Block power option)
  • Used to convert Copper UTP cable to Fiber Optic cabling
Application
  • Class 1/ Div 2 hazardous locations
  • Industrial Ethernet
  • LAN backbone
  • Traffic Management

SKU EW-EL900-A-B-1-A
QTY available 1
Quantity Price
1 - 9 $305.99
10 - 24 $299.87
25 - 99 $293.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $305.99

Key Specifications

Key Specifications