L-com offers a series of plug and play Industrial Ethernet Converters which feature dual 10/100TX RJ45 ports as well as one duplex SC fiber port. The LCMC series consist of Multimode and Single mode versions with optics supporting up to 80 kilometers over Single mode for long haul industrial ethernet media converter applications. Each unit is powered by an external 24V DC Industrial Power Supply, (Sold Separately) and is 35mm DIN rail mountable. Easy to read LEDs provide at-a-glance systems status information. Order online today!
Features
- 24V DC powered (safety low voltage)
- Rugged IP20 rated aluminum casing ensures durability
- Used to extend Industrial Ethernet LANs over fiber optic cabling up to 20km
- Operating Temp: -40C to +70C
- Power Consumption: 24V <5W (0.208A) (24V Industrial Power Supply, Sold Separately)
Application
- 802.3u
- Factory Floor applications
- SCADA
- Automation
- Industrial Ethernet media converter