Industrial Ethernet Media Converter 2 10/100TX -1 SC Single mode 60km

Item # LCMC-S-60
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

L-com offers a series of plug and play Industrial Ethernet Converters which feature dual 10/100TX RJ45 ports as well as one duplex SC fiber port. The LCMC series consist of Multimode and Single mode versions with optics supporting up to 80 kilometers over Single mode for long haul industrial ethernet media converter applications. Each unit is powered by an external 24V DC Industrial Power Supply, (Sold Separately) and is 35mm DIN rail mountable. Easy to read LEDs provide at-a-glance systems status information. Order online today!

Features
  • 24V DC powered (safety low voltage)
  • Operating Temp: -40°C to +70°C
  • Rugged IP20 rated aluminum casing ensures durability
  • Power Consumption: 24V <5W (0.208A) ( 24V Industrial Power Supply, Sold Seperately)
  • Used to extend Industrial Ethernet LANs over fiber optic cabling up to 60km
Application
  • 802.3u
  • Factory Floor applications
  • SCADA
  • Automation
  • Industrial Ethernet media converter


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov