To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com 14 Slot Media Converter Chassis Dual 120V- 220V AC 60/50 Hz Power Supplies

L-com's LC-MCC14AA 14 Slot Media Converter Chassis provides real-time power backup. Each chassis comes equipped right out of the box with dual redundant power supplies. The LC-MCC14AA chassis is compatable with any of the L-com LC-MCG series media converters found in this section. The LC-MCG series Media Converters can be hot-swapped to change configuration requirements or replace malfunctioning units without the need to power down the chassis. Both power supplies feature status LEDs (Green = Functioning) (Red = Problem) to help you quickly identify which unit is experiencing a problem. There is also an audible alarm that sounds to alert you to the situation. The Dual power supplies are also truly hot-swappable, allowing you to replace a bad unit while the second unit continues to power the chassis and installed converters, minimizing network disruptions. L-com also offers replacement power supplies so that you can keep an emergency spare on hand or be able to quickly order a replacement in the event you need one.

Features
  • Dual cooling fans
  • Supports up to fourteen (14) L-com LC-MCG Series media converters
  • Dual Redundant AC Power supplies (Truly Hot-Swappable)
  • Mounts to Standard 2U 19 Inch Rack Space
  • Plug and play operation
Application
  • Large office networks.
  • Growing network needs.
  • Rack data cabinets.

SKU LC-MCC14AA
QTY available 3
Quantity Price
1 - 9 $381.99
10 - 24 $366.71
25 - 99 $351.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $381.99

Key Specifications

Key Specifications