To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Ethernet Converters
/
Commercial Ethernet Media Converters
/
L-com
/
LC-MCG
/
L-com Ethernet Media Converter 10/100/1000TX RJ45 to 1000LX Single mode ST (20km)
L-com Ethernet Media Converter 10/100/1000TX RJ45 to 1000LX Single mode ST (20km)
L-com's LC-MCGSM-ST gigabit ethernet media converter offer users a cost effective solution to extend their gigabit network over ST single mode Fiber optic cabling to a maximum distance up to 20km. The LC-MCGSM-ST is fully compliant with IEEE802.3, IEEE802.3U, IEEE802.3ab, 10/100/1000Base-Tx, and IEEE802.3z 1000Base-LX standards. it can be used as a standalone converter or installed into our LC-MCC14AA 14 slot Media Converter chassis. Operation status can be locally monitored through a set of diagnostic LEDs located on the front panel. The converter is powered by an external 5V DC power supply (included).
Features
Duplex Single Mode ST-Type Connector
Extends up to 20km
10/100/1000Base-TX to 1000Base-LX Media Converter
Can be used desktop, or mounted in the LC-MCC14AA media converter chassis
Status LEDs for easy monitoring of device's status
Application
Large networks.
Office workstations.
Data closets.
SKU
LC-MCGSM-ST
QTY available
61
Quantity
Price
1 - 9
$179.99
10 - 24
$172.79
25 - 99
$165.59
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$179.99
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
Key Specifications
Key Specifications