To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com Ethernet Media Converter 10/100/1000TX RJ45 to Single Gigabit SFP Socket

Item # LC-MCGSFP
Availability
42
Price Table
Quantity Price
1 - 9 $123.99
10 - 24 $119.03
25 - 99 $114.07
100 + Call Us
Add to Cart

Description

L-com's LC-MCGSFP Gigabit Ethernet Media Converter is designed to meet the various needs for extending your network and is able to extend a copper based network via fiber cable to a maximum distance up to 80km. Our LC-MCGSFP is fully compliant with IEEE802.3, IEEE802.3U, IEEE802.3AB, 10/100/1000Base-TX, and IEEE802.3z 1000Base-SX/LX standards. It can be used as a standalone converter or installed into our LC-MCC14AA 14 slot Media Converter chassis. Operation status can be locally monitored through a set of diagnostic LEDs located on the front panel. Powered by an external 5V DC power supply (included).

Features
  • 10/100/1000Base-Tx to 1000Base-SX/LX Converter
  • Status LEDs for easy monitoring of device's status
  • Can be used desktop, or mounted in the LC-MCC14AA media converter chassis
  • One 10/100/1000 Mbps RJ45 Ethernet port (maximum segment length 100 meters)
  • One SFP slot for Gigabit Fiber link, all major 3.3V SFP brands modules that comply to MSA specifications are supported
Application
  • Office workstations.
  • Data closets.
  • Large networks.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov