To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 1 10/100TX- 2 SFP 100FX Redundant Media Converter

Planet's line of redundant 10/100 Ethernet media converters are a perfect solution for maintaining network uptime on critical links. These products are perfect for connecting to critical resources such as servers or WAN/Internet connections. The SFP slots can accommodate the Planet MFB-FX Duplex LC Multimode 100FX and MFB-F20 Duplex LC Single mode 100FX modules. Order online today!

Features
  • Used to convert copper to fiber media in a redundant architecture
  • 802.3, 802.3u compliant
  • Plug and play! No software to configure
  • Redundant architecture ensure network uptime
  • SFP slot supports either Multimode or Single mode 100FX SFP modules
Application
  • High EMI/RFI environments
  • Campus network
  • LAN backbone
  • MAN

SKU NCPT3-4380
QTY available Call us
Quantity Price
1 - 9 $100.99
10 - 24 $96.95
25 - 99 $92.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $100.99

Key Specifications

Key Specifications