To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 10G Single Mode LC SFP+ 10km

The Planet PT-MTB-LR 10G SFP+ module provides a flexible option when using a 10G switch or media converter that contains a SFP+ port. Utilizing dual LC connectors, this module provides transmission up to 10 kilometers, making it perfect for long range 10G requirements.

Features
  • 10km transmission distance
  • As an authorized Planet reseller, we can bid on RFQ's for any Planet part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.
  • Designed to be used with single mode cable
  • This SFP+ module utilizes dual LC connectors
Application
  • Fiber backbones
  • High speed network requirements
  • Adaptive enviroments

SKU PT-MTB-LR
QTY available Call us
Quantity Price
1 + $205.99

All Prices are in US Dollars and do not include duties

Price $205.99

Key Specifications

Key Specifications