To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 15 Slot Media Converter Chassis with Slot For Redundant Power Supply

The Planet PTMC1500R 15 slot media converter chassis with extra slot for rednundant power allows for connectivity of up to 15 Planet Ethernet/ Fast Ethernet, and Gigabit Ethernet copper to fiber converters in one 19" rack mount chassis. Dual fans with accompanying LED indicators provide at a glance troubleshooting for system cooling. The Chassis features power isolation for each of the 15 converter ensuring each bay is electrically isolated from each other. This power isolation feature ensures uninterrupted connectivity and seamless plug and play module installation. This chassis ships with one AC power supply module and you can also add a second redundant power supply as a backup to insure maximum up time. Features a manufacturer's 3-year warranty. Order online today!

Features
  • Used to house Planet Media converters in a 19" equipment rack Media Converters (sold separately)
  • Extra Slot available for Redundant Power supply
  • Universal chassis design fits in any standard 19" equipment rack and occupies just under 2.5 Rack spaces.
  • Rugged steel construction ensures durability and long life
  • Dimensions: 438mm (17.24 in) x 200mm (7.87 in) x 103mm (4.05 in) (W x D x H); 2.4U
Application
  • LAN backbone
  • High EMI/RFI environments
  • Campus network
  • MAN

SKU PTMC1500R
QTY available Call us
Quantity Price
1 + $363.99

All Prices are in US Dollars and do not include duties

Price $363.99

Key Specifications

Key Specifications