Transition Networks 10G Direct Attached Cable SFP+ 1 Meter

The Transition Networks TN-DAC-10G-SFP Series of Copper Direct Attached Cables provide a low cost, easy to use solution to short range 10G connectivity. These cables are ideal for a desktop solution when only a SFP+ port is available, or to stack two network switches. These cables connect two SFP+ ports using one simple plug and play cable.

Features
  • Easy to use plug and play design
  • Removal strap allows you to take out the SFP+ without damaging the cable
  • Low cost, simple design
Application
  • Desktop 10G workstations
  • Short network runs
  • High speed multi-switch configurations

SKU TN-DAC-10G-SFP-01M
QTY available 103
Quantity Price
1 - 9 $123.99
10 - 24 $121.51
25 - 99 $119.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $123.99

Key Specifications

Key Specifications