Transition Networks 10G Direct Attached Cable SFP+ 3 Meters

Item # TN-DAC-10G-SFP-03M
Availability
11
Price Table
Quantity Price
1 - 9 $77.82
10 - 24 $76.26
25 - 99 $74.71
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The Transition Networks TN-DAC-10G-SFP Series of Copper Direct Attached Cables provide a low cost, easy to use solution to short range 10G connectivity. These cables are ideal for a desktop solution when only a SFP+ port is available, or to stack two network switches. These cables connect two SFP+ ports using one simple plug and play cable.

Features
  • Easy to use plug and play design
  • Removal strap allows you to take out the SFP+ without damaging the cable
  • Low cost, simple design
Application
  • Desktop 10G workstations
  • Short network runs
  • High speed multi-switch configurations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov