To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Transition Networks 10GBase-T to SFP+ Media Converter

The Transition Networks 10GBase-T to SFP+ Media Converter is the perfect way to help growing networks using high speed 10G signals to span long distances, or even to easily convert over to a network switch. This device uses the SFP+ format on the fiber end, which allows for a wide variety of mode and distance options.

Features
  • Utilizes high speed 10G connections
  • The SFP+ slot will accept any standard 3.3V SFP+ module
  • Designed to be used with Category 6a cabling
Application
  • Evolving networks
  • High speed, long distance needs
  • EMI/RFI line protection needs

This item is non-cancelable / non-returnable.
SKU TN-S4120-1048
QTY available Call us
Quantity Price
1 - 4 $2,010.00
5 - 9 $1,969.80
10 - 24 $1,929.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $2,010.00

Key Specifications

Key Specifications