Crimp Tool Body, accepts any HTS2100 Die Set

SKU HTS2100
QTY available Call us
Quantity Price
1 - 9 $64.58
10 - 24 $62.00
25 - 99 $59.41
100 + Call Us
Price $64.58

All Prices are in US Dollars and do not include duties



The HTS2100 crimp tool accepts a variety of dies that allow it to crimp modular or coaxial terminations. This top of the line tool is more compact than competitors' models allowing easier crimping ability for people with smaller hands. Molded grips and carbon steel frame is conservatively rated at 50,000+ crimps.

Features
  • Carbon steel frame for high use applications
  • Separately sold dies cover many common coaxial and modular cable sizes
  • Compact design provides ease of use
  • Crimp connections for both modular and coaxial cables
  • Molded grips for operator comfort

Application
  • Cable repair
  • Cable assembly
  • Cable installation

Key Specifications

Key Specifications

Tool Type
Crimp Body