Crimp Tool for Pull Through RJ45s

SKU HT-TDPT
QTY available 62
Quantity Price
1 - 24 $72.99
25 - 49 $69.34
50 - 99 $65.69
100 + Call Us
Price $72.99

All Prices are in US Dollars and do not include duties



Simplify RJ45 plug terminations with these special, easy to use pull-through plugs. They are designed for the conductors to be pulled completely through the connector and out the front. The crimp tool then cuts the wires, terminates the pins and crimps the strain relief simultaneously. This allows technicians to easily verify proper wiring order and to maintain the twisted pairs as far into the plug as possible. This reduces scrap and gives reliable performance even for technicians who are not experts at termination. Available in shielded or unshielded and Category 5e or Category 6. The proper crimp tool is HT-TDPT Try these ingenious new plugs today.

Features
  • Tool crimps and cuts conductors simultaneously
  • Cable cutter and stripper for round cable included
  • Crimp tool for TDPTC style pull through RJ45 plugs
  • Tool is ratcheting for easy and consistent termination every time; pliers are helpful for pulling the conductors through but are not required
  • When crimping, make sure the cable jacket is far enough into the plug for the strain relief to catch on

Application
  • Cable assembly, cable Repair and general terminations
  • Ethernet and Telecommunications
  • LAN
  • Premise Wiring
  • 10/100/1000


Documents and Resources

Key Specifications

Key Specifications

Part Number
HT-TDPT
Design (Tool Type)
Crimp Tool - Ratcheting
Primary Application/Family
Ethernet - Telephony