Crimp Tool Only, Accepts any 7100 Series Die Set

SKU HTS7100
QTY available 14
Quantity Price
1 - 9 $159.99
10 - 24 $156.79
25 - 99 $153.59
100 + Call Us
Price $159.99

All Prices are in US Dollars and do not include duties



With a fully ratcheting crimp action, you are assured that each crimp is completed correctly. Replaceable die sets (sold separately) are available for RJ22 (handset style), RJ11/12, RJ45 and 10-pin style modular plugs. The hardened dies provide for a long service life and quality connections. A built in wire cutter makes for faster cable prep with just one tool. Step up to L-com's professional grade crimp tools and start saving time and money.

Features
  • All steel construction with plastic handle grips for overall comfort
  • Fully ratcheting crimp action assures that each crimp is completed correctly
  • Built in wire cutter makes for faster cable prep with just one tool
  • Hardened dies provide for a long service life and quality connections (sold separately)
  • Professional grade heavy duty ratcheting crimp tool for modular plugs – RJ22, RJ11, RJ12, RJ45, or 10-pin

Application
  • Cable assembly
  • Cable installation
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Tool Type
Die Set