To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Double Shielded Cat5e Outdoor High Flex PoE Industrial Ethernet Cable, RJ45, BLK, 1.0ft

Item # TRD824HFO-BLK-1
Availability
249
Price Table
Quantity Price
1 - 24 $35.99
25 - 49 $34.19
50 - 99 $32.39
100 + Call Us
Add to Cart

Description

Designed for industrial or outdoor environments where ordinary patch cables fail, these exclusive ultra-flexible Category 5E patch cords from L-com are built to take a beating and still deliver the best in network performance and PoE power. These cables utilize an outdoor rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket that is resistant to industrial Oils, UV, cut and weld spatter damage while maintaining a UL CMX flame rating. The cables are flex tested to 10 million cycles without performance loss. Double shielded construction along with shielded RJ45 connectors remove EMI/RFI interference as a concern for your installations. These special cables are 600V rated and can be run with power cables without worrying about voltage jumps. In addition, they are PoE (Power over Ethernet 802.3af/at) compliant to 80m (262ft) so your application can get full PoE power delivery even at a distance. Custom lengths and labels are available so contact L-com today with your project requirements.

Features
  • Outdoor rated Oil, UV, Cut and Weld-spatter resistant FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket with UL CMX flame rating
  • Foil + Braid shield (SF/UTP) along with fully shielded RJ45 connectors reduces and eliminates EMI/RFI
  • Flex Rating: 1 million cycles at 3.01" (10x cable O.D. Min radius) and 10 Million cycles at 6.02" (20x cable O.D. min radius)
  • Dynamic temperature range of -40°C to +75°C
  • 24AWG stranded 600V cable and PoE 802.3af & 802.3at compliant to 80 meters (262 feet) and is an excellent alternative to rigid stiff standard PoE cables
Application
  • PoE 802.3af or 802.3at use
  • Industrial Ethernet or Process Networks
  • Industrial Robotics or Continuous Motion Applications
  • Factory Automation or Manufacturing
  • Outdoor Use such as Oil, Gas or Transportation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov