To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Economy Category 5E Patch Cable, RJ45 / RJ45, Black 7.0 ft

These Category 5E molded Ethernet patch cables feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each Ethernet patch cable is tested for Category 5E performance to ensure you get maximum speed out of your network. These economy class cables are made with 26AWG conductors and 15u gold plated plugs. Contact us today for your next Ethernet patch cable needs!

Features
  • Category 5E performance for Hi-speed networking applications
  • UTP (unshielded twisted pair) 26AWG stranded conductors for extra flexibility
  • Your choice of up to four different colors; This cable color is black
  • Economical 15u gold plated plugs
  • Molded snagless boot with an easy to depress latch makes patching easier

SKU TRDE815BLK-7
QTY available 2024
Quantity Price
1 - 24 $3.99
25 - 49 $3.79
50 - 99 $3.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.99

Key Specifications

Key Specifications