Economy Category 5E Patch Cable, RJ45 / RJ45, Red 10.0 ft

SKU TRDE815RED-10
QTY available 1796
Quantity Price
1 - 24 $4.99
25 - 49 $4.74
50 - 99 $4.49
100 + Call Us
Price $4.99

All Prices are in US Dollars and do not include duties



These Category 5E molded Ethernet patch cables feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. The clear boot also allows the color of each cable to be easily identified up to each port for easy cable identification. Each Ethernet patch cable is tested for Category 5E performance to ensure you get maximum speed out of your network. These economy class cables are made with 26AWG conductors and 15u gold plated plugs. Contact us today for your next Ethernet patch cable needs!

Features
  • Category 5E performance for Hi-speed networking applications
  • Your choice of up to four different colors; This cable color is red
  • Economical 15u gold plated plugs
  • Molded snagless boot with an easy to depress latch makes patching easier
  • UTP (unshielded twisted pair) 26AWG stranded conductors for extra flexibility