Finger Saver Device for RJTL and ECFRJTL Connectors

SKU HT-RJTL
QTY available 1559
Quantity Price
1 - 24 $1.50
25 - 49 $1.43
50 - 99 $1.35
100 + Call Us
Price $1.50

All Prices are in US Dollars and do not include duties



This handy device allows an installer to punch-down a tool-less jack automatically thereby saving wear and tear on their fingers. The pre-wired jack is placed in the tool and the tool is "opened." This creates the torque necessary to punch-down the IDC blades into the wires and "click" the wire guide into place on the back of the jack. This can be done by hand but causes wear and tear on fingers, especially if many terminations are being done at once. This device saves the wear on the installer's fingers and creates consistent terminations. Recommended to be used if more than a handful of parts are being terminated at once. Works with all L-com RJTL and ECFRJTL style Keystone jacks. Add it to your tool-kit today.

Features
  • Creates consistent punch-down every time
  • Finger-saver device for RJTL and ECFRJTL Keystone jacks
  • Saves wear and tear on installer's fingers

Application
  • Bulk termination
  • Field repair
  • Installers tool-kit
  • Premise wiring


Documents and Resources

Key Specifications

Key Specifications

Part Number
HT-RJTL
Design (Tool Type)
Punch-Down Tool
Primary Application/Family
Ethernet - Telephony
Length
71.9 in

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (06/2024) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.