To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Flat Modular Cable, RJ11 (6x4) / Spade Lug, 2.0 ft

High quality at an affordable price makes L-com's Silver Satin Flat Modular patch cables the right choice for your project. Featuring an RJ11 plug on one end and Spade Lugs on the other, these cables are designed to install quickly. Quantity pricing is available for larger volume orders; contact us today for a quote.

Features
  • Flat Silver-Satin Modular Cables – RJ11 to Spade Lugs
  • 30u gold plating on modular plug for durability and corrosion resistance
  • Assembly utilizes all UL listed components for industry standard compliance
  • Flat Silver Satin cable is ideal in tight spaces
  • Larger volume quotations are available; Contact us today!
Application
  • Telecommunications
  • Voice/Data
  • Premise wiring
  • Networking

SKU TDC018-2
QTY available 5382
Quantity Price
1 - 24 $4.90
25 - 49 $4.65
50 - 99 $4.41
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $4.90

Key Specifications

Key Specifications