Impact Blade, Reversible for 66 Terminals

SKU H351B66
QTY available 12
Quantity Price
1 - 24 $4.52
25 - 49 $4.29
50 - 99 $4.07
100 + Call Us
Price $4.52

All Prices are in US Dollars and do not include duties



L-com's high quality reversible punch tool blades are the best choice for termination projects. Featuring a cutting blade with the IDC punch on one end and just the punch blade on the other, these blades are perfect for termination blocks and patch panels. Usable on our premium auto-impact tools and our economy non-impact tools, these blades are easily install in seconds keeping your project moving forward. Each blade is made of hardened steel to provide for a long life expectancy.

Features
  • Made of hardened steel to provide for a long life expectancy
  • Blades are available for IDC 110, 66, or Krone termination blocks
  • Cut off blade for fast trimming excess material while punching down conductors
  • IDC punch blades for auto-impact and non-impact tools
  • Reversible blade provides twice the life cycle and usage

Application
  • Datacenter
  • MDF/IDF
  • LAN installation
  • Premise wiring


Documents and Resources

Key Specifications

Key Specifications

Part Number
H351B66
Design (Tool Type)
Impact Blade
Primary Application/Family
Ethernet - Telephony