IP67 Industrial Cat5 Shielded Jack 568A/B

SKU WJR2FB5
QTY available 236
Quantity Price
1 - 24 $78.99
25 - 49 $75.83
50 - 99 $73.46
100 + Call Us
Price $78.99

All Prices are in US Dollars and do not include duties



Innovative design brings Category 5E Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. Using the standards based RJ45 connection system insures compatibility with existing hardware. The shielded connector offers protection from EMI/RFI interference. Prevent cable failures by selecting the IP67 Ethernet solution for your project.

Features
  • Water tight Category 5E Ethernet connectivity for industrial environments
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Standards based RJ45s for compatibility with existing equipment
  • Designed to mate with other TRD3115M style assemblies, other WJ style plugs and dust caps WJ670300 & WJ650300

Application
  • Industrial Networks
  • Ethernet
  • Voice/Video/Data
  • Premise wiring