To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IP67 Industrial Shielded Category 5E Feed-Thru Coupler

Innovative design brings Category 5E Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. Using the standards based RJ45 connection system insures compatibility with existing hardware. The shielded connector offers protection from EMI/RFI interference. Prevent cable failures by selecting the IP67 Ethernet solution for your project.

Features
  • Water tight Category 5E Ethernet connectivity for industrial environments
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Standards based RJ45s for compatibility with existing equipment
  • Designed to mate with other TRD3115M style assemblies, other WJ style plugs and dust caps WJ670300 & WJ650300
Application
  • Industrial Networks
  • Ethernet
  • Voice/Video/Data
  • Premise wiring

SKU WJP1F5
QTY available 7800
Quantity Price
1 - 24 $51.99
25 - 49 $49.39
50 - 99 $46.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $51.99

Key Specifications

Key Specifications