IP67 Panel Mount RJ45 Coupler, Shielded, Feed-Thru

SKU WPRJ-FTCAT5E
QTY available 3373
Quantity Price
1 - 24 $32.59
25 - 49 $29.33
50 - 99 $26.07
100 + Call Us
Price $32.59

All Prices are in US Dollars and do not include duties



L-com offers IP67 rated panel mount RJ45 feed-through and 110 punch down couplers for all your demanding Industrial Ethernet applications. These robust IP67 RJ45 panel mount couplers are constructed of ABS 94V-0 plastic and feature gaskets to keep dust and moisture out. These IP67 RJ45 panel mount couplers are designed for a maximum panel thickness of 2.8mm. Order online today!

Features
  • Used for Industrial Ethernet network applications
  • IP67 rated, prevents dust/moisture from entering connection
  • Thread style mating ensures tight/secure seal
  • Operating Temp: -20C - +80C
  • Designed to mate to TRD5WP style assemblies, other WPRJ style plugs and dust cap CAP-WPRJ

Application
  • Industrial Ethernet
  • Process Networks
  • Harsh Environment
  • Factory Automation