To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IP67 Rear Mount Flange Kit with Cat5e Coupler

Pass your RJ45 connector Ethernet signals through a panel while still maintaining an IP67 rated seal. These receptacle kits consist of an IP67 rated flange adapter and industry standard keystone jacks and couplers. Don't see the combination you need? Call today and we'll help you find the right connection system for your application.

Features
  • Creates a water-tight seal when used with WT6788 style RJ45 plug kits
  • Gasket Seal for up to an IP67 rating, blocking particulates and water
  • Rear-mount design puts threads in front of the flange and conveniently outside of the bulkhead
  • Easy to install in 1.13" round cut-out (with 1" between flats)
  • Includes RJ45 Category 5e-rated female/female coupler and is designed to mate with other WT style plugs and dust caps WT67RC and WT67RCT

SKU WT67KC5RM
QTY available 880
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $68.99

Key Specifications

Key Specifications