IP67 RJ45 Feed-Through Cable Gland - Two Way Type

Item # CG-DRJ
Availability
Call Us
09/06/2024 * Up to 500
Call Us * Over 500
*Estimated Availability
Price Table
Quantity Price
1 - 24 $24.79
25 - 49 $23.55
50 - 99 $22.31
100 + Call Us
Add to Cart

Description

L-com offers a versatile solution for running RJ45 (8x8) connections into enclosures and panels. The CG series feature rubber gaskets and grommets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. The parts come unrated, Category 5e, Category 6 or Category 6a. Choose the right rating for your application. Order online today!

Features
  • IP67 rated
  • Used to feed-through RJ45 cables into enclosures or panels
  • Easy to install
  • Unshielded
Application
  • Outside plant
  • Enclosure
  • LAN
  • WiFi


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov