To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

IP68 RJ45 Cat5e Rated Feed-Through Cable Gland Panel Mount - One Way Type

Item # CG-C5E-FP
Availability
333
Price Table
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Add to Cart

Description

L-com offers a versatile solution for running RJ45 connections into enclosures and panels. The CG-XX series feature EPDM rubber gaskets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. Order online today!

Features
  • Temperature range of -40° to +80°C
  • Used to feed-through Category 5e RJ45 Ethernet cables into enclosures or panels
  • Easy to install and comes with two grommets sized for cables up to 0.323" (8.2mm)
  • IP68 RJ45 female to panel mount RJ45 female; internal coupler is shielded
  • Outer side is IP68 rated
Application
  • Enclosure
  • WiFi
  • Category 5e
  • LAN
  • Outside plant


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov