MILITARY AEROSPACE
MILITARY AEROSPACE
ANTENNAS
CABLE ASSEMBLIES
CONNECTORS AND CONTACTS
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
MILITARY AEROSPACE
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
Military Aerospace
Military Aerospace
Military Aerospace
Military Aerospace
Antennas
Cable Assemblies
Connectors and Contacts
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
Military Aerospace
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
Wall Plates and Surface Mount Boxes
/
Cable Glands-Strain Reliefs
/
CG-XX
/
IP68 RJ45 Cat6 Rated Feed-Through Cable Gland with 12" RJ45 Cable
IP68 RJ45 Cat6 Rated Feed-Through Cable Gland with 12" RJ45 Cable
×
SKU
CG-C6-MF
QTY available
3320
Quantity
Price
1 - 24
$38.19
25 - 49
$36.28
50 - 99
$34.37
100 +
Call Us
Price
$38.19
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
L-com offers a versatile solution for running RJ45 connections into enclosures and panels. The CG-XX series feature EPDM rubber gaskets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. Order online today!
Features
Easy to install and comes with two grommets sized for cables up to 0.323" (8.2mm)
Used to feed-through Category 6 RJ45 Ethernet cables into enclosures or panels
IP68 RJ45 female to Shielded RJ45 male w/ 12" cable; internal coupler is shielded
Outer side is IP68 rated when fully assembled to cable
Temperature range of -10° to +75°C
Application
Enclosure
LAN
Category 6
Outside plant
WiFi
Documents and Resources
3D CAD Model (.step)