IP68 RJ45 Cat6a Rated Feed-Through Coupler - Two Way Type

Item # CG-C6A-FF
Availability
408
10/04/2024 * Up to 533
Call Us * Over 533
*Estimated Availability
Price Table
Quantity Price
1 - 24 $37.59
25 - 49 $35.71
50 - 99 $33.83
100 + Call Us
Add to Cart

Description

L-com offers a versatile solution for running RJ45 connections into enclosures and panels. The CG-XX series feature EPDM rubber gaskets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. Order online today!

Features
  • IP68 RJ45 female to IP68 RJ45 female; internal coupler is shielded
  • Used to feed-through Category 5e RJ45 Ethernet cables into enclosures/panels or to couple two Ethernet cables in an outdoor environment
  • Both sides are IP68 rated when fully assembled to cable
  • Easy to install and comes with two grommets sized for cables up to 0.323" (8.2mm)
  • Temperature range of -40° to +80°C
Application
  • Category 6a
  • Outside plant
  • Enclosure
  • LAN
  • WiFi


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov