To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

ISDN Splitter and Cable, 5 RJ45 (8x8) Fully Wired

L-com's innovative splitter design gives you an additional four RJ45 ports in a minimum of space. One end mounted 3.5" cable with a RJ45 plug is connected via an integral circuit board to four other RJ45 jacks. Two different wiring tables are offered as standard products including a fully populated straight through version and an ISDN pair splitter. Each adapter is made with an ABS plastic housing for durability. Both designs have the option of shielded jacks and connections. Custom designs are welcome with modest minimums.

Features
  • Wiring options include a fully populated splitter or ISDN pair splitter
  • Constructed with an ABS plastic housing for durability
  • Custom designs are welcome with modest minimums
  • Integral circuit board for reliable connections
  • Modular splitter for ISDN or telephone applications
Application
  • Voice
  • WAN
  • ISDN
  • Telco

SKU PMOD4U-1
QTY available 677
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.99

Key Specifications

Key Specifications