To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

ISDN Terminator, RJ45 (8x8)

Item # MOD27T
Availability
2,471
Price Table
Quantity Price
1 - 24 $6.89
25 - 49 $6.55
50 - 99 $6.20
100 + Call Us
Add to Cart

Description

L-com's innovative design brings a compact ISDN RJ45 terminator at an affordable price. By minimizing size, we make it easier to install multiple terminators in splitters and panels. Each terminator features two 1/4 watt, 100 ohm resistors tied to pins 4-5 and 3-6. The polycarbonate RJ45 connector is designed for long-term durability and reliability. The resistors are protected under a unique low profile boot with molded text. Custom variations can be quoted with modest minimums.

Features
  • Durable polycarbonate RJ45 plug for long term reliability
  • Two ¼ Watt 100 Ohm resistors on pins 4-5 and 3-6
  • Custom variations can be quoted with modest minimums
  • ISDN RJ45 terminator for terminating ISDN lines
  • Molded text states "Bus End. Do Not Remove"
Application
  • Telco IDF/MDF
  • WAN
  • ISDN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov