Keystone Coaxial F/F Coupler Insert in White

SKU MJCPF-WT
QTY available 135
Quantity Price
1 - 24 $3.30
25 - 49 $2.97
50 - 99 $2.64
100 + Call Us
Price $3.30

All Prices are in US Dollars and do not include duties



Add more than just data and telephone and network connections to workstation outlets. L-com features audio, video, fiber, and RF couplers designed to fit our keystone wall plate systems. Now you can install a Cable TV jack in the same plate as your telephone and network connection. We also have SC and ST fiber connections for those that run fiber to the desktop. Blank inserts allow you to install wall plates with extra spaces for future expansion without leaving behind an empty hole. All ports are available in ivory or white.

Features
  • Coaxial, Fiber, Audio, and Video keystone jacks for wall plates
  • Run Audio and video through the same plate as your phone
  • Snap in keystone jack is fast and easy to install
  • Available in White or Ivory
  • Fiber connections for fiber to the desk installations

Application
  • Network installation
  • Premise wiring
  • Voice/video/data