L-com's exclusive 10-pin modular jack series offers you a choice of either a category 5 grade or a voice grade connection. Often used on serial terminations, this jack offers 10 contact positions in the space of a typical RJ45 jack. With traditional IDC 110 punch terminals, installation is easy and fast. The color-coded terminals make wiring easy. Featuring a standard keystone style housing, these jacks are ready to be snapped into standard wall plates and rack panels.
Features
- 50 microinches gold plating on RJ jack contact surfaces for a reliable connection
- Traditional IDC 110 contacts for fast termination
- Voice or Network Grade 10-pin, 10-contact Modular Raja style jacks
- Available in Category 5 EIA568A/B or USOC color-coding
- Standard Keystone housing is compatible with most wall plates and panels
Application
- Premise wiring
- Telephony
- Voice applications