LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Black, 20.0ft

Item # TRD695ASZBLK-20
Availability
79
Price Table
Quantity Price
1 - 24 $62.99
25 - 49 $59.84
50 - 99 $56.69
100 + Call Us
Add to Cart

Description

L-com's new Low Smoke Zero Halogen Jacket (LSZH) series of cables meet the stringent requirements of the new RoHS environmental standards and are appropriate for environments where PVC's combustive toxicity is restricted. They are ideal for noisy environments as well, as a 100% foil shield covering 4-Pair 26AWG stranded conductors protects your data from interference. The TRD695ASZ cables are designed to support up to Category 6a, 10 Gigabit Ethernet applications at frequencies up to 500MHz while not putting a strain on your budget. Quantity pricing available upon request. Order online today.

Features
  • Low Smoke Zero Halogen (LSZH) jacket is appropriate for shipboard and aircraft usage and meets IEC standards
  • Foil shielded to reduce and eliminate EMI/RFI and 26AWG stranded conductors for flexibility
  • Used for hi-speed, 10 Gigabit Ethernet networking rated up to Category 6a
  • Robust temperature range of -20° to +75°C
  • Available in Black, Blue and Red with standard lengths up to 100ft
Application
  • 10gig Category 6a
  • 10GBASE-T
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Shipboard, aircraft, aerospace and defense


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov