To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

M12 4 Pin A-Code Male Field Termination Connector, 20-17AWG

Item # M12FT4AM-L
Availability
136
Price Table
Quantity Price
1 - 24 $36.99
25 - 49 $35.14
50 - 99 $33.29
100 + Call Us
Add to Cart

Description

Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender M12 you need? L-com proudly presents new M12 A-Code 4-Position Field Termination Connectors to meet those needs and more. They are suitable for terminating 17AWG to 26AWG conductors and require no special tools. The connectors are IP67 rated and available in male, female, unshielded, shielded and right angle versions. All connectors are straight wired. Contact us with your M12 applications today.

Features
  • Fit for 20AWG to 17AWG solid conductors or a wire diameter of 0.063" (1.60mm) to 0.079" (2.00mm) and no special tools are required for termination
  • Fit for cables with an overall OD of 0.217" (5.5mm) to 0.315" (8.0mm)
  • IP67 rated when properly mated with temperature range: -25°C to +85°C
  • M12, 4 Position, A-Coded (single keyway) Male Field Termination Connector suitable for straight wire applications such as sensors or actuators
  • Recommended torque value: 0.6Nm
Application
  • Food and beverage services
  • Sensor applications
  • Factory automation controls and equipment
  • Fieldbus
  • Material handling


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories