To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

M12 4 Position D Code Female Receptacle, Front Mounting and Solder Style

L-com offers a complete line of D-Coded 4 and 5 Position M12 connector solutions for enclosure, panel and PCB applications. These quality constructed M12 connectors provide years of trouble free use in the most trying applications. These M12 connectors are offered in both male and female versions and are rated to IP68. These connectors are designed for front mounting.

Features
  • Find L-com's M12 style assemblies HERE
  • Front Mounting
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • Operating temp: -25°~90°C
  • Used to connect M12 cables used in industrial Ethernet and Fieldbus applications
Application
  • Device level connectivity
  • Fieldbus
  • Process industry applications
  • Factory automation
  • Industrial Ethernet

SKU CON-M124SLDF
QTY available 3152
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.99

Key Specifications

Key Specifications