To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

M12 4 Position D-Coded Male/RJ45 Male Cable Assembly, 3.0m

L-com offers 22 AWG 2-pair, 4 Position, D-coded M12 cable assemblies for use in Ethernet and Fieldbus applications. We stock multiple configurations including Male to Male, Male to Right Angle Male, Male to Female and Male to an RJ45 plug. These robust assemblies are 100% factory tested and feature UV and chemical resistant PUR jackets. Applications for these assemblies include manufacturing, process control, factory automation and more.

Features
  • PROFINETpin-out 1-1, 2-3, 3-2,6-4
  • PUR jacket resists oil and other contaminants
  • IP68 rating ensures protection from liquid moisture and fine particulates
  • Operating temp: -25~90C
  • Used to connect M12 devices used in industrial Ethernet and Fieldbus applications
Application
  • Factory automation
  • Industrial Ethernet
  • Device level connectivity
  • Fieldbus
  • Process industry applications

SKU M12RJ454D-3
QTY available 1018
Quantity Price
1 - 24 $49.65
25 - 49 $47.16
50 - 99 $44.68
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $49.65

Key Specifications

Key Specifications